IESNA:LM-63-2002
[TEST]P1388742
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-722-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27552.9
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
189.3 225.7 313.0 596.9 1601.5 2722.5 3756.2 4425.9 5088.4 5940.1 7024.7 8145.8 9703.6 11174.0 12411.5 13452.5 14413.4 15352.5 
16349.8 17667.3 19188.8 20622.8 20994.1 20375.3 19341.6 18162.3 17259.7 16502.6 13634.5 8895.5 4258.5 2060.1 1091.9 444.0 254.8 
138.3 80.1 0.0 
189.3 232.9 313.0 582.4 1485.0 2678.9 3647.0 4375.0 5088.4 5932.8 6915.5 8174.9 9652.6 10984.8 12244.1 13277.8 14231.4 15126.8 
16145.9 17419.8 18999.5 20469.9 20979.5 20360.8 19261.6 18125.9 17179.6 16386.1 13656.3 8917.4 4345.9 2060.1 1099.2 429.5 247.5 
131.0 80.1 0.0 
189.3 225.7 298.5 567.8 1361.3 2467.7 3574.2 4316.7 5030.1 5845.4 6820.9 8058.4 9339.6 10671.7 11770.9 12549.9 13336.0 14296.9 
15396.1 16691.9 18482.6 20542.7 21525.5 21125.1 19822.1 18526.3 17645.5 16924.8 14457.1 9820.0 5044.7 2329.4 1106.5 414.9 262.1 
145.6 87.4 0.0 
189.3 225.7 283.9 487.7 1172.0 2234.8 3232.1 4105.6 4855.4 5656.2 6595.2 7730.8 8917.4 10096.7 11094.0 11923.8 12484.3 13328.8 
14500.8 15971.2 18024.0 20164.2 21853.1 21940.4 20812.1 19297.9 18300.7 17638.2 15483.5 11596.2 6500.6 2955.5 1303.0 473.2 262.1 
167.4 109.2 0.0 
189.3 225.7 276.6 414.9 851.7 1732.5 2737.1 3741.7 4557.0 5328.6 6194.9 7272.2 8407.8 9623.5 10649.9 11538.0 12156.8 12651.8 13387.0 
14595.4 16495.3 19152.4 21663.8 22581.0 21729.3 20193.3 19232.4 18570.0 16502.6 13583.5 8750.0 3981.9 1783.5 662.4 298.5 203.8 
145.6 0.0 
189.3 218.4 262.1 342.1 582.4 1128.3 2045.5 2948.2 3952.8 4789.9 5583.4 6486.0 7512.4 8524.3 9696.3 10635.3 11385.1 11938.4 12346.0 
13059.4 14180.5 16204.2 19363.5 21889.4 22544.6 21030.5 19953.1 19145.1 17303.4 14719.1 11123.1 6573.4 3304.9 1295.8 458.6 269.3 
196.5 0.0 
189.3 218.4 240.2 291.2 393.1 633.3 1099.2 1856.3 2686.1 3603.4 4491.5 5452.3 6282.2 7184.9 8167.6 9172.2 10031.1 10817.3 11407.0 
12011.2 12768.2 13962.1 15869.3 18795.7 21722.0 22741.2 22122.4 21321.6 18475.4 15337.9 12251.4 9805.5 6224.0 2940.9 1193.8 
385.8 262.1 0.0 
189.3 211.1 232.9 269.3 334.9 451.3 749.8 1237.5 1972.7 2744.4 3610.6 4513.3 5394.1 6282.2 7155.7 8145.8 9004.7 9885.6 10620.8 11363.3 
12127.6 13132.2 14668.2 16939.4 20098.7 22442.7 22901.3 22646.5 20178.8 16655.5 13212.3 10548.0 7599.8 4273.1 1790.8 502.3 
298.5 0.0 
189.3 203.8 225.7 254.8 291.2 356.7 502.3 735.2 1186.6 1805.3 2540.5 3319.5 4178.4 5044.7 5954.6 6871.8 7752.7 8662.6 9528.9 10366.0 
11246.8 12287.8 13663.6 15461.7 17783.8 20673.8 21998.6 22406.3 21838.5 19196.0 15563.6 11982.1 8509.7 5547.0 2460.5 815.3 
342.1 0.0 
189.3 203.8 211.1 225.7 232.9 254.8 276.6 320.3 378.5 480.4 647.9 895.4 1237.5 1725.2 2293.0 2926.4 3610.6 4418.7 5284.9 6260.4 7315.9 8553.4 
10023.9 11785.5 13816.5 15985.8 17303.4 18147.8 19494.5 18781.1 15563.6 10788.2 6500.6 3414.1 1434.1 422.2 276.6 0.0 
189.3 196.5 196.5 196.5 203.8 203.8 203.8 211.1 203.8 211.1 211.1 218.4 232.9 247.5 291.2 334.9 400.4 487.7 604.2 771.6 982.7 1303.0 1732.5 2416.8 
3537.8 5517.9 7206.7 8262.2 9754.5 8342.3 6092.9 4280.3 2817.2 1455.9 422.2 101.9 29.1 0.0 
189.3 189.3 189.3 182.0 182.0 182.0 182.0 174.7 167.4 167.4 167.4 167.4 160.1 152.9 152.9 152.9 160.1 174.7 189.3 211.1 240.2 262.1 298.5 349.4 458.6 778.9 
1164.7 1536.0 2504.1 2657.0 1878.1 1142.9 662.4 305.7 123.8 51.0 21.8 0.0 
189.3 182.0 182.0 174.7 167.4 167.4 160.1 152.9 145.6 145.6 138.3 131.0 123.8 116.5 101.9 94.6 87.4 87.4 87.4 87.4 87.4 87.4 80.1 80.1 65.5 58.2 58.2 
58.2 72.8 87.4 65.5 58.2 58.2 43.7 29.1 21.8 21.8 0.0 
189.3 174.7 167.4 152.9 145.6 138.3 131.0 116.5 109.2 94.6 80.1 72.8 58.2 51.0 43.7 36.4 29.1 29.1 21.8 14.6 14.6 14.6 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 0.0 0.0 7.3 
7.3 14.6 14.6 14.6 0.0 
189.3 167.4 152.9 138.3 123.8 116.5 101.9 87.4 72.8 58.2 51.0 36.4 29.1 21.8 14.6 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 
14.6 14.6 0.0 
189.3 160.1 138.3 123.8 109.2 87.4 80.1 65.5 51.0 36.4 29.1 14.6 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 
14.6 0.0 
189.3 152.9 131.0 109.2 94.6 80.1 58.2 43.7 36.4 21.8 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 
7.3 0.0 
189.3 152.9 123.8 101.9 80.1 65.5 51.0 36.4 29.1 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 
0.0 
189.3 145.6 123.8 94.6 80.1 65.5 43.7 29.1 21.8 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
189.3 152.9 123.8 94.6 80.1 58.2 43.7 36.4 21.8 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
189.3 152.9 123.8 101.9 80.1 58.2 51.0 36.4 29.1 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
189.3 152.9 123.8 101.9 80.1 58.2 51.0 36.4 29.1 21.8 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
